IESNA:LM-63-2002
[TEST]P1386393
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-740-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7187.7
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
967.0 1206.3 1390.7 1540.2 1644.9 1726.3 1733.0 1699.7 1689.8 1749.6 1912.4 2183.2 2520.5 2808.0 2992.4 3176.8 
3314.7 3377.9 3379.5 3288.1 3088.8 2480.7 1978.9 1606.7 1188.0 874.0 564.9 380.5 362.2 287.4 219.3 186.1 146.2 104.7 
36.6 6.6 1.7 0.0 
967.0 1199.6 1382.4 1530.3 1644.9 1721.3 1734.6 1708.0 1699.7 1752.9 1909.1 2196.5 2518.9 2801.3 2994.1 3166.9 
3304.8 3379.5 3371.2 3288.1 3105.4 2550.4 1995.5 1646.6 1211.2 875.6 571.6 392.1 363.9 290.8 224.3 187.8 151.2 108.0 
41.5 8.3 1.7 0.0 
967.0 1194.6 1375.7 1523.6 1643.2 1728.0 1759.6 1742.9 1734.6 1777.8 1907.4 2158.3 2450.7 2728.2 2924.3 3078.8 
3215.0 3298.1 3314.7 3264.9 3115.4 2801.3 2206.5 1774.5 1334.2 953.7 649.7 438.6 400.4 314.0 239.3 199.4 167.8 
121.3 83.1 23.3 3.3 0.0 
967.0 1178.0 1352.5 1502.0 1630.0 1736.3 1792.8 1797.8 1802.7 1834.3 1920.7 2085.2 2332.8 2592.0 2806.3 2939.2 
3055.5 3153.6 3200.1 3196.8 3128.6 2962.5 2621.9 2171.6 1663.2 1161.4 829.1 528.4 486.8 360.5 257.5 206.0 171.1 
114.6 79.8 33.2 3.3 0.0 
967.0 1168.0 1342.5 1482.1 1618.3 1738.0 1834.3 1877.5 1897.5 1925.7 1988.8 2091.9 2243.1 2450.7 2648.5 2808.0 
2935.9 3030.6 3107.0 3146.9 3127.0 3065.5 2927.6 2626.9 2199.9 1736.3 1173.0 785.9 699.5 475.2 309.0 202.7 154.5 
121.3 79.8 29.9 3.3 0.0 
967.0 1141.5 1296.0 1445.5 1583.4 1718.0 1841.0 1925.7 1977.2 2017.1 2068.6 2153.3 2264.7 2404.2 2572.0 2744.8 
2884.4 3005.7 3087.1 3148.6 3191.8 3186.8 3145.3 3052.2 2834.6 2477.3 2030.4 1448.8 1282.7 785.9 481.8 292.4 
202.7 139.6 63.1 23.3 5.0 0.0 
967.0 1119.9 1254.4 1392.4 1522.0 1661.5 1794.4 1915.7 2007.1 2083.5 2150.0 2216.5 2299.5 2417.5 2538.8 2706.6 
2869.4 3035.6 3168.5 3279.8 3369.6 3467.6 3502.5 3525.7 3539.0 3436.0 3198.4 2495.6 2399.2 1937.3 1133.2 636.4 
334.0 157.8 71.4 29.9 8.3 0.0 
967.0 1083.3 1189.6 1314.3 1430.6 1558.5 1686.4 1819.4 1937.3 2050.3 2156.7 2251.4 2341.1 2425.8 2518.9 2621.9 2741.5 
2879.4 3035.6 3193.4 3357.9 3527.4 3718.5 3821.5 3916.2 3992.6 3693.6 3419.4 3384.5 3092.1 2518.9 1970.6 
1124.8 403.7 176.1 54.8 11.6 0.0 
967.0 1036.8 1123.2 1217.9 1315.9 1420.6 1522.0 1631.6 1741.3 1857.6 1978.9 2096.8 2214.8 2351.1 2487.3 2613.6 2754.8 
2904.3 3067.2 3249.9 3446.0 3693.6 4010.9 4212.0 4446.2 4600.8 4449.6 4589.1 4595.8 4472.8 4148.8 3529.1 
2071.9 862.3 224.3 44.9 13.3 0.0 
967.0 1033.5 1111.6 1196.3 1291.0 1395.7 1488.7 1596.7 1693.1 1804.4 1925.7 2038.7 2161.6 2291.2 2429.1 2562.1 2709.9 
2862.8 3029.0 3221.7 3437.7 3708.5 4034.2 4250.2 4501.1 4663.9 4542.6 4712.1 4723.7 4585.8 4310.0 3676.9 
2023.7 752.7 196.1 38.2 13.3 0.0 
967.0 996.9 1038.5 1099.9 1164.7 1232.8 1312.6 1385.7 1465.5 1556.8 1643.2 1729.6 1826.0 1924.0 2040.3 2143.4 2258.0 2382.6 
2527.2 2695.0 2882.7 3153.6 3401.1 3605.5 3871.3 3956.1 3904.6 4029.2 4014.2 3796.6 3437.7 2822.9 1359.1 319.0 
79.8 23.3 13.3 0.0 
967.0 977.0 998.6 1031.8 1076.7 1129.8 1181.3 1239.5 1302.6 1367.4 1433.9 1502.0 1568.5 1644.9 1721.3 1796.1 1872.5 1960.6 
2065.3 2186.6 2342.7 2550.4 2708.3 2877.8 3060.5 3092.1 3033.9 3035.6 2982.4 2733.2 2387.6 1867.5 847.4 237.6 
73.1 24.9 13.3 0.0 
967.0 952.1 945.4 957.0 977.0 1001.9 1033.5 1070.0 1106.6 1144.8 1183.0 1216.2 1247.8 1279.4 1307.6 1327.6 1344.2 1360.8 1372.4 
1399.0 1445.5 1483.7 1485.4 1475.4 1457.2 1369.1 1276.0 1124.8 1088.3 882.3 651.3 475.2 242.6 124.6 51.5 23.3 13.3 0.0 
967.0 903.9 857.3 825.8 812.5 805.8 812.5 819.1 830.8 840.7 844.1 839.1 825.8 809.2 782.6 747.7 702.8 654.6 611.4 
573.2 533.3 500.1 468.5 440.3 410.4 373.8 332.3 299.1 287.4 245.9 197.7 149.5 101.4 68.1 41.5 19.9 10.0 0.0 
967.0 860.7 779.3 727.7 709.5 717.8 734.4 747.7 759.3 761.0 754.3 737.7 714.5 684.5 656.3 621.4 586.5 553.3 521.7 
486.8 442.0 405.4 377.2 360.5 348.9 345.6 329.0 309.0 305.7 282.5 237.6 187.8 124.6 71.4 44.9 21.6 8.3 0.0 
967.0 825.8 719.4 676.2 681.2 701.2 721.1 734.4 737.7 731.1 711.1 684.5 656.3 628.1 598.1 573.2 545.0 510.1 473.5 
438.6 413.7 397.1 385.5 373.8 363.9 352.2 334.0 300.7 294.1 274.2 244.2 181.1 144.6 88.1 41.5 18.3 6.6 0.0 
967.0 792.5 679.6 654.6 674.6 697.8 719.4 727.7 722.8 704.5 679.6 649.7 621.4 596.5 571.6 541.7 520.1 498.5 468.5 
446.9 432.0 415.4 382.1 358.9 342.3 325.7 305.7 282.5 275.8 252.6 196.1 179.4 159.5 129.6 74.8 29.9 5.0 0.0 
967.0 766.0 654.6 648.0 671.3 699.5 714.5 721.1 711.1 684.5 653.0 619.7 591.5 566.6 543.3 528.4 513.4 496.8 481.8 
448.6 417.0 395.4 373.8 352.2 327.3 302.4 279.1 255.9 249.2 219.3 192.7 164.5 137.9 108.0 79.8 34.9 3.3 0.0 
967.0 747.7 639.7 646.3 676.2 697.8 717.8 717.8 697.8 667.9 633.0 598.1 571.6 548.3 528.4 513.4 493.5 465.2 440.3 
417.0 393.8 370.5 347.3 324.0 304.1 284.1 262.5 240.9 232.6 211.0 189.4 162.8 132.9 98.0 61.5 23.3 3.3 0.0 
967.0 734.4 638.0 646.3 677.9 702.8 716.1 711.1 687.9 653.0 613.1 581.5 556.6 535.0 523.4 500.1 461.9 418.7 402.1 
387.1 362.2 343.9 327.3 304.1 287.4 267.5 249.2 224.3 217.7 201.0 177.8 152.9 126.3 103.0 54.8 24.9 1.7 0.0 
967.0 727.7 636.4 649.7 679.6 706.1 714.5 709.5 682.9 643.0 603.1 569.9 546.6 530.0 520.1 483.5 433.7 398.8 385.5 
367.2 350.6 327.3 307.4 289.1 275.8 260.9 242.6 219.3 216.0 199.4 177.8 151.2 126.3 99.7 58.2 24.9 1.7 0.0 
967.0 727.7 636.4 649.7 681.2 704.5 714.5 707.8 682.9 638.0 599.8 569.9 545.0 531.7 518.4 481.8 433.7 397.1 387.1 
367.2 348.9 325.7 307.4 285.8 275.8 260.9 240.9 219.3 216.0 201.0 176.1 147.9 124.6 86.4 61.5 21.6 1.7 0.0 
